Resinoid Grindstone with Shaft A (Black) Cylinder【50 Pieces Per Package】

[Features]
· Soft contact, easy-to-use grindstone.
[Applications]
· Suitable for welded parts and deburring work.
· For grinding general metals, stainless steel, and cast iron.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BA1019-A
BA1025-A
BA1319-A
BA1325-A
BA1619-A
BA1625-A
BA1632-A
BA1925-A
BA1932-A
BA1938-A
BA2525-A
BA2532-A
BA2538-A
BA2550-A
BA3225-A
BA3232-A
BA3238-A
BA4013-A
BA4019-A
BA5013-A
BA5019-A
BA5025-A
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Maximum Engine Speed
(min-1)

50 Pieces Per Package

23 Days or more

101966000

50 Pieces Per Package

23 Days or more

102555200

50 Pieces Per Package

23 Days or more

131951000

50 Pieces Per Package

23 Days or more

132540500

50 Pieces Per Package

23 Days or more

161946500

50 Pieces Per Package

23 Days or more

162535250

50 Pieces Per Package

23 Days or more

163229600

50 Pieces Per Package

23 Days or more

192534500

50 Pieces Per Package

23 Days or more

193228700

50 Pieces Per Package

23 Days or more

193824000

50 Pieces Per Package

23 Days or more

252525500

50 Pieces Per Package

23 Days or more

253219100

50 Pieces Per Package

23 Days or more

253819100

50 Pieces Per Package

23 Days or more

255015900

50 Pieces Per Package

23 Days or more

322524000

50 Pieces Per Package

23 Days or more

323220400

50 Pieces Per Package

23 Days or more

323817600

50 Pieces Per Package

23 Days or more

401325000

50 Pieces Per Package

23 Days or more

401923000

50 Pieces Per Package

23 Days or more

501319100

50 Pieces Per Package

23 Days or more

501919100

50 Pieces Per Package

23 Days or more

502519100

Loading...

  1. 1

Basic Information

Model Grindstone Grit Size(#) 36 Shaft Diameter(mm) 6
Shape Cylinder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support