Long Carbide Cylindrical Cutter

Long Carbide Cylindrical Cutter
  • Volume Discount

[Features]
· Selectable from multiple shapes according to the application. Cylinder type long carbide cutter.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
RD12725AL
RD314AL
RD616AL
RD9519AL
Part NumberVolume DiscountDays to Ship Product Model Flute Diameter
(mm)
Blade Length
(mm)
Maximum Engine Speed
(min-1)
Overall Length
(mm)
Available

Quote

shank diameter 6 mm12.72513000150
Available

Quote

shank diameter 3 mm3143800075

Quote

shank diameter 6 mm61626000150
Available

Quote

shank diameter 6 mm9.51918000150

Loading...

  1. 1

Basic Information

Flute Shape Cross Cut Shape Cylindrical end blade type Shank Material All Carbide

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support