Felt Wheel with Shaft Spherical Type【10 Pieces Per Package】

[Applications]
· For stainless steel and general metals.
· Ideal for glazing and wiping.
· Use with application of abrasive that suits the intended use.

Edit Part Configuration

Part Number

Configured Part Number is shown.

2FK11

Part Number
2FK11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Maximum Engine Speed
(min-1)

10 Pieces Per Package

Quote

25000

Loading...

  1. 1

Basic Information

Use Polishing Model Drum Material Felt
Major Diameter(mm) 10 Shaft Diameter(mm) 2.34

Additional Products in this Category

Tech Support