Uni Band【10 Pieces Per Package】

[Features]
· It can be replaced simply by putting the band on the drum.
· Replacement type allows a uniform polish to be achieved with a fixed external diameter.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
B10204
B10205
B10206
B10207
B10209
B102010
B102011
B102012
B102013
B12204
B12205
B12206
B12207
B12209
B122010
B122011
B122012
B122013
B15204
B15205
B15206
B15207
B15209
B152010
B152011
B152012
B152013
B19204
B19205
B19206
B19207
B19209
B192010
B192011
B192012
B192013
B22204
B22205
B22206
B22207
B22209
B222010
B222011
B222012
B222013
B25254
B25255
B25256
B25257
B25259
B252510
B252511
B252512
B252513
B30304
B30305
B30306
B30307
B30309
B303010
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Width
(mm)
Grit Size
(#)
Internal Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

4 Days or more

20601025000

10 Pieces Per Package

4 Days or more

20801025000

10 Pieces Per Package

4 Days or more

201001025000

10 Pieces Per Package

4 Days or more

201201025000

10 Pieces Per Package

4 Days or more

201801025000

10 Pieces Per Package

4 Days or more

202401025000

10 Pieces Per Package

Quote

203201025000

10 Pieces Per Package

Quote

204001025000

10 Pieces Per Package

Quote

206001025000

10 Pieces Per Package

4 Days or more

20601225000

10 Pieces Per Package

4 Days or more

20801225000

10 Pieces Per Package

4 Days or more

201001225000

10 Pieces Per Package

4 Days or more

201201225000

10 Pieces Per Package

4 Days or more

201801225000

10 Pieces Per Package

4 Days or more

202401225000

10 Pieces Per Package

Quote

203201225000

10 Pieces Per Package

Quote

204001225000

10 Pieces Per Package

Quote

206001225000

10 Pieces Per Package

4 Days or more

20601520000

10 Pieces Per Package

4 Days or more

20801520000

10 Pieces Per Package

4 Days or more

201001520000

10 Pieces Per Package

4 Days or more

201201520000

10 Pieces Per Package

4 Days or more

201801520000

10 Pieces Per Package

4 Days or more

202401520000

10 Pieces Per Package

Quote

203201520000

10 Pieces Per Package

Quote

204001520000

10 Pieces Per Package

Quote

206001520000

10 Pieces Per Package

4 Days or more

20601920000

10 Pieces Per Package

4 Days or more

20801920000

10 Pieces Per Package

4 Days or more

201001920000

10 Pieces Per Package

4 Days or more

201201920000

10 Pieces Per Package

4 Days or more

201801920000

10 Pieces Per Package

4 Days or more

202401920000

10 Pieces Per Package

Quote

203201920000

10 Pieces Per Package

Quote

204001920000

10 Pieces Per Package

Quote

206001920000

10 Pieces Per Package

4 Days or more

20602218000

10 Pieces Per Package

4 Days or more

20802218000

10 Pieces Per Package

4 Days or more

201002218000

10 Pieces Per Package

4 Days or more

201202218000

10 Pieces Per Package

4 Days or more

201802218000

10 Pieces Per Package

4 Days or more

202402218000

10 Pieces Per Package

Quote

203202218000

10 Pieces Per Package

Quote

204002218000

10 Pieces Per Package

Quote

206002218000

10 Pieces Per Package

4 Days or more

25602518000

10 Pieces Per Package

4 Days or more

25802518000

10 Pieces Per Package

4 Days or more

251002518000

10 Pieces Per Package

4 Days or more

251202518000

10 Pieces Per Package

4 Days or more

251802518000

10 Pieces Per Package

4 Days or more

252402518000

10 Pieces Per Package

Quote

253202518000

10 Pieces Per Package

Quote

254002518000

10 Pieces Per Package

Quote

256002518000

10 Pieces Per Package

4 Days or more

30603013000

10 Pieces Per Package

4 Days or more

30803013000

10 Pieces Per Package

4 Days or more

301003013000

10 Pieces Per Package

4 Days or more

301203013000

10 Pieces Per Package

4 Days or more

301803013000

10 Pieces Per Package

4 Days or more

302403013000

Loading...

Basic Information

Use Polishing Model Band

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support