Single-Action Brush Wheel with Shaft【5-10 Pieces Per Package】

[Features]
· One touch attachment and detachment enables smooth work.
· No clogging, allowing a uniform finish to be achieved throughout.
· It is elastic, easy to fit to the workpiece.
· It is not exothermic and does not alter the polished material.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
UFN10025A3
UFN10025A4
UFN10025A5
UFN10025A7
UFN10025A9
UFN10025A10
UFN10025A12
UFN2525A3
UFN2525A4
UFN2525A5
UFN2525A7
UFN2525A9
UFN2525A10
UFN2525A12
UFN25253A3
UFN25253A4
UFN25253A5
UFN25253A7
UFN25253A9
UFN25253A10
UFN25253A12
UFN3025A3
UFN3025A4
UFN3025A5
UFN3025A7
UFN3025A9
UFN3025A10
UFN3025A12
UFN30253A3
UFN30253A4
UFN30253A5
UFN30253A7
UFN30253A9
UFN30253A10
UFN30253A12
UFN4025A3
UFN4025A4
UFN4025A5
UFN4025A7
UFN4025A9
UFN4025A10
UFN4025A12
UFN5025A3
UFN5025A4
UFN5025A5
UFN5025A7
UFN5025A9
UFN5025A10
UFN5025A12
UFN6025A3
UFN6025A4
UFN6025A5
UFN6025A7
UFN6025A9
UFN6025A10
UFN6025A12
UFN8025A3
UFN8025A4
UFN8025A5
UFN8025A7
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Major Diameter
(mm)
Shaft Diameter
(mm)
Grit Size
(#)
Maximum Engine Speed
(min-1)
Accessory

5 Pieces Per Package

Quote

100640100001 mandrel for 5

5 Pieces Per Package

Quote

100660100001 mandrel for 5

5 Pieces Per Package

Quote

100680100001 mandrel for 5

5 Pieces Per Package

Quote

1006120100001 mandrel for 5

5 Pieces Per Package

Quote

1006180100001 mandrel for 5

5 Pieces Per Package

Quote

1006240100001 mandrel for 5

5 Pieces Per Package

Quote

1006400100001 mandrel for 5

10 Pieces Per Package

Quote

25640200001 mandrel for 5

10 Pieces Per Package

4 Days or more

25660200001 mandrel for 5

10 Pieces Per Package

4 Days or more

25680200001 mandrel for 5

10 Pieces Per Package

4 Days or more

256120200001 mandrel for 5

10 Pieces Per Package

Quote

256180200001 mandrel for 5

10 Pieces Per Package

Quote

256240200001 mandrel for 5

10 Pieces Per Package

Quote

256400200001 mandrel for 5

10 Pieces Per Package

Quote

25340200001 mandrel for 5

10 Pieces Per Package

4 Days or more

25360200001 mandrel for 5

10 Pieces Per Package

4 Days or more

25380200001 mandrel for 5

10 Pieces Per Package

4 Days or more

253120200001 mandrel for 5

10 Pieces Per Package

Quote

253180200001 mandrel for 5

10 Pieces Per Package

Quote

253240200001 mandrel for 5

10 Pieces Per Package

Quote

253400200001 mandrel for 5

10 Pieces Per Package

Quote

30640200001 mandrel for 5

10 Pieces Per Package

4 Days or more

30660200001 mandrel for 5

10 Pieces Per Package

4 Days or more

30680200001 mandrel for 5

10 Pieces Per Package

4 Days or more

306120200001 mandrel for 5

10 Pieces Per Package

Quote

306180200001 mandrel for 5

10 Pieces Per Package

Quote

306240200001 mandrel for 5

10 Pieces Per Package

Quote

306400200001 mandrel for 5

10 Pieces Per Package

Quote

30340200001 mandrel for 5

10 Pieces Per Package

4 Days or more

30360200001 mandrel for 5

10 Pieces Per Package

4 Days or more

30380200001 mandrel for 5

10 Pieces Per Package

4 Days or more

303120200001 mandrel for 5

10 Pieces Per Package

Quote

303180200001 mandrel for 5

10 Pieces Per Package

Quote

303240200001 mandrel for 5

10 Pieces Per Package

Quote

303400200001 mandrel for 5

10 Pieces Per Package

Quote

40640200001 mandrel for 5

10 Pieces Per Package

Quote

40660200001 mandrel for 5

10 Pieces Per Package

Quote

40680200001 mandrel for 5

10 Pieces Per Package

Quote

406120200001 mandrel for 5

10 Pieces Per Package

Quote

406180200001 mandrel for 5

10 Pieces Per Package

Quote

406240200001 mandrel for 5

10 Pieces Per Package

Quote

406400200001 mandrel for 5

10 Pieces Per Package

Quote

50640200001 mandrel for 5

10 Pieces Per Package

4 Days or more

50660200001 mandrel for 5

10 Pieces Per Package

4 Days or more

50680200001 mandrel for 5

10 Pieces Per Package

4 Days or more

506120200001 mandrel for 5

10 Pieces Per Package

Quote

506180200001 mandrel for 5

10 Pieces Per Package

Quote

506240200001 mandrel for 5

10 Pieces Per Package

Quote

506400200001 mandrel for 5

10 Pieces Per Package

Quote

60640150001 mandrel for 5

10 Pieces Per Package

4 Days or more

60660150001 mandrel for 5

10 Pieces Per Package

4 Days or more

60680150001 mandrel for 5

10 Pieces Per Package

4 Days or more

606120150001 mandrel for 5

10 Pieces Per Package

Quote

606180150001 mandrel for 5

10 Pieces Per Package

Quote

606240150001 mandrel for 5

10 Pieces Per Package

Quote

606400150001 mandrel for 5

5 Pieces Per Package

Quote

80640150001 mandrel for 5

5 Pieces Per Package

Quote

80660150001 mandrel for 5

5 Pieces Per Package

Quote

80680150001 mandrel for 5

5 Pieces Per Package

Quote

806120150001 mandrel for 5

Loading...

Basic Information

Use Polishing Model Flap with shaft Width(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support