Unilon Jellyfish

[Features]
· Wheel made of layered nylon sheets containing abrasive. Elastic and made with a layered twist structure, finish polishing is possible following deburring without producing streaks.
· In the case of recycling orders, purchases are available at recycle prices.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
FRHN-120
FRHN-240
FRHN-320
FRHN-600
FRHNR-120
FRHNR-240
FRHNR-320
FRHNR-600
Part NumberVolume DiscountDays to Ship Grit Size
(#)
Specifications

Quote

120First time

Quote

240First time

Quote

320First time

Quote

600First time

Quote

120Recycle Purchase

Quote

240Recycle Purchase

Quote

320Recycle Purchase

Quote

600Recycle Purchase

Loading...

  1. 1

Basic Information

Use Polishing Model Wheel Major Diameter(mm) 300
Length(mm) 340 Hole Diameter(mm) 32

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support