Unilon Wheel (Value Type)

[Features]
· Strong polishing force and durable.
· Can be used widely from rust removal to deburring.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HNHV-7
HNHV-8
HNHV-10
Part NumberVolume DiscountDays to Ship Grit Size
(#)
Maximum Engine Speed
(min-1)

Quote

1203000

Quote

1503000

Quote

2403000

Loading...

  1. 1

Basic Information

Use Polishing Model Wheel Major Diameter(mm) 200
Width(mm) 25 Internal Diameter(mm) 25.4

Additional Products in this Category

Tech Support