Steel Wire Cup Brush with Shaft【5 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BKCJ-40
BKCJ-50
BKCJ-65
BKCJ-75
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Shaft length
(mm)
Maximum Engine Speed
(min-1)

5 Pieces Per Package

4 Days or more

25402510000

5 Pieces Per Package

Quote

25502510000

5 Pieces Per Package

Quote

2565254500

5 Pieces Per Package

Quote

2075354500

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Steel wire

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support