Steel Wire Plated Pointed Tip Type Brush with Shaft【10 Pieces Per Package】

[Features]
· Brush with brass plated hard steel wire shaft.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
BMKS-15
BMKS-20
BMKS-25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

4 Days or more

301512000

10 Pieces Per Package

23 Days or more

40206000

10 Pieces Per Package

23 Days or more

35256000

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 6
Material Steel Wire Plated Shaft length(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support