Steel Wire Plated Thistle Type Brush with Shaft【10 Pieces Per Package】

[Features]
· End brush with brass plated hard steel wire shaft.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BKMA-20
BKMA-30
BKMA-40
BKMA-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Shaft length
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

Quote

1520354500

10 Pieces Per Package

Quote

2530304500

10 Pieces Per Package

Quote

2540304500

10 Pieces Per Package

Quote

3050454500

Loading...

  1. 1

Basic Information

Product Type Flower Type Brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 6
Material Steel Wire Plated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support