Precision Brush / Brass Wheel Type【10 Pieces Per Package】

[Features]
· A precision brush that achieves a high quality finish.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
B23HA
B25HA
B232HA
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

Quote

4236000

10 Pieces Per Package

Quote

4256000

10 Pieces Per Package

Quote

22310000

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 3
Material Brass Shaft length(mm) 40

Additional Products in this Category

Tech Support