Precision Brush / Brass End Type【10 Pieces Per Package】

[Features]
· A precision brush that achieves a high quality finish.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
B5EA
B8EA
B10EA
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

Quote

8510000

10 Pieces Per Package

Quote

10810000

10 Pieces Per Package

Quote

121010000

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.1 Shaft Diameter(mm) 3
Material Brass Shaft length(mm) 36

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support