Precision Brush / with Abrasive Grains Unilon Wheel Type【10 Pieces Per Package】

[Features]
· A precision brush using Unilon nonwoven fabric with special abrasive treatment and nylon fiber to provide a high quality finish.

Part Number

Configured Part Number is shown.

Part Number
B23HK
B25HK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

Quote

22315000

10 Pieces Per Package

Quote

72515000

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.45 Shaft Diameter(mm) 3
Material Unilon with abrasive grain Shaft length(mm) 40 Particle Size(#) 180

Additional Products in this Category

Tech Support