Precision Brush / with Abrasive Grains Unilon End Type【10 Pieces Per Package】

  • Volume Discount

[Features]
· A precision brush using Unilon nonwoven fabric with special abrasive treatment and nylon fiber to provide a high quality finish.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
B5EK
B8EK
B10EK
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

10 Pieces Per Package

Available

Quote

8510000

10 Pieces Per Package

Available

Quote

10810000

10 Pieces Per Package

Quote

121010000

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.45 Shaft Diameter(mm) 3
Material Unilon with abrasive grain Shaft length(mm) 36 Particle Size(#) 180

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support