• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 1/25/2020 to 5:30 p.m. (EST) 1/26/2020. We apologize for the inconvenience.

Precision Brush / with Diamond Abrasive Grains Unilon Wheel Type

[Features]
· A precision brush using Unilon nonwoven fabric with special abrasive treatment and nylon fiber to provide a high quality finish.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
B23HD
B25HD
Part NumberVolume DiscountDays to Ship Brush Long
(mm)
Outer Diameter
(mm)
Maximum Engine Speed
(min-1)

23 Days or more

22315000

23 Days or more

42515000

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Wire diameter(mm) 0.25 Shaft Diameter(mm) 3
Material Daia Uniron Shaft length(mm) 40 Particle Size(#) 400

Additional Products in this Category

Tech Support