• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 1/25/2020 to 5:30 p.m. (EST) 1/26/2020. We apologize for the inconvenience.

Grindstone for Molds YF【20 Pieces Per Package】

[Features]
· A hard aluminum oxide crystal grindstone with good fragmentation.
· Use for light grinding of tools, copper, etc.
· Can also be used for aluminum molds.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
WAI1337
WAI1339
WAI13310
WAI13311
WAI13312
WAI13313
WAI13314
WAI13315
WAI1357
WAI1359
WAI13510
WAI13511
WAI13512
WAI13513
WAI13514
WAI13515
WAI6310
WAI6311
WAI6312
WAI6313
WAI6314
WAI6315
WAI637
WAI639
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Grit Size
(#)
Grindstone thickness
(mm)
Grindstone width
(mm)

20 Pieces Per Package

Quote

120313

20 Pieces Per Package

Quote

180313

20 Pieces Per Package

Quote

240313

20 Pieces Per Package

Quote

320313

20 Pieces Per Package

Quote

400313

20 Pieces Per Package

Quote

600313

20 Pieces Per Package

Quote

800313

20 Pieces Per Package

Quote

1000313

20 Pieces Per Package

Quote

120513

20 Pieces Per Package

Quote

180513

20 Pieces Per Package

Quote

240513

20 Pieces Per Package

Quote

320513

20 Pieces Per Package

Quote

400513

20 Pieces Per Package

Quote

600513

20 Pieces Per Package

Quote

800513

20 Pieces Per Package

Quote

1000513

20 Pieces Per Package

Quote

24036

20 Pieces Per Package

Quote

32036

20 Pieces Per Package

Quote

40036

20 Pieces Per Package

Quote

60036

20 Pieces Per Package

Quote

80036

20 Pieces Per Package

Quote

100036

20 Pieces Per Package

Quote

12036

20 Pieces Per Package

Quote

18036

Loading...

  1. 1

Basic Information

Model Grindstone for molds Grindstone length(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support