Electro-Deposited Diamond Hand Wrapper (Small)

Electro-Deposited Diamond Hand Wrapper (Small)

[Applications]
· Ideal for molding/modification of hardened steel, finishing metal dies, polishing stainless steel or steel knives/cutlery, etc., and machining glass/porcelain.

Edit Part Configuration

Part Number

Configure to get your Part Number

Part Number
HDAS9
HDAS12
Part NumberVolume DiscountDays to Ship Particle Size
(#)

4 Days or more

180

4 Days or more

400

Loading...

  1. 1

Basic Information

Model Hand Stone/Rapper Diamond Length/Grindstone Length(mm) 35 Single Item / Set Single Item
Diamond Width(mm) 12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support