• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 1/25/2020 to 5:30 p.m. (EST) 1/26/2020. We apologize for the inconvenience.

Hard Abrasive for Value Type Red Rod V

Edit Part Configuration

Part Number

Configure to get your Part Number

BK-135

Part Number
BK-135
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Blue Bar V
Height(mm) 30 Width(mm) 45 Length(mm) 135

Please check the type/dimensions/specifications of the part BK-135 in the Hard Abrasive for Value Type Red Rod V series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support