Lime No. 2 for Iron, Stainless Steel, Aluminum and Zinc

[Features]
· A lower priced version of Lime CP.
· For intermediate polishing of iron, steel, and stainless steel.
· Used buffs: Open sisal buff, bias cotton buff.
[Applications]
· Iron, stainless steel / aluminum, zinc / titanium.

Edit Part Configuration

Part Number

Configure to get your Part Number

YSD-2

Part Number
YSD-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Lime No. 2
Height(mm) 45 Width(mm) 55 Length(mm) 175

Please check the type/dimensions/specifications of the part YSD-2 in the Lime No. 2 for Iron, Stainless Steel, Aluminum and Zinc series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support