• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 1/25/2020 to 5:30 p.m. (EST) 1/26/2020. We apologize for the inconvenience.

Lime for Iron, Stainless Steel, Aluminum, Zinc CP

[Features]
· For intermediate polishing of iron, steel, and stainless steel.
· Glossy, with excellent degreasing.
· Used buffs: Open sisal buff, bias cotton buff.
[Applications]
· Iron, stainless steel / aluminum, zinc / titanium.

Edit Part Configuration

Part Number

Configure to get your Part Number

YSD-CP

Part Number
YSD-CP
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Type Lime CP
Height(mm) 45 Width(mm) 55 Length(mm) 175

Please check the type/dimensions/specifications of the part YSD-CP in the Lime for Iron, Stainless Steel, Aluminum, Zinc CP series.

Additional Products in this Category

Tech Support