High Speed Cutter Shaft Diam. φ3.0

[Features]
· Features a blade tip with excellent sharpness.
· Suitable for processing light metals, non-ferrous metals, plastic and resins.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
31043
31072
31082
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
tip angle
(°)

5 Days or more

46φ610.532

4 Days or more

32.6φ122.6-

4 Days or more

40φ123-

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Shaft Diameter(mm) φ3.0

Additional Products in this Category

Tech Support