Various Types Of Steel Cutter Wood/Plastic Cutter File Cut Shaft Diameter ø3.0【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

33512

Part Number
33512
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Overall Length(mm) 36
blade diameter(mm) φ6 Blade Length(mm) 11 Shaft Diameter(mm) φ3.0

Please check the type/dimensions/specifications of the part 33512 in the Various Types Of Steel Cutter Wood/Plastic Cutter File Cut Shaft Diameter ø3.0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support