Ring File A4 Portrait Type (Spine Width 27 mm) Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

F-867-11

Part Number
F-867-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Basic Information

Product Type Ring File Main Body Color Black

Please check the type/dimensions/specifications of the part F-867-11 in the Ring File A4 Portrait Type (Spine Width 27 mm) Black series.

Additional Products in this Category

Tech Support