ESD Precision Slotted Screwdriver

ESD Precision Slotted Screwdriver

· ESD type ideal for working with weak currents.
· Electrostatic discharge (ESD): Suited overall for work locations which could involve danger or injury due to electrification or discharge of static electricity.
· The ESD tool grip ensures a safe discharge of static electricity.

Part Number

Configured Part Number is shown.

1120.0-60

Part Number
1120.0-60
Part NumberVolume DiscountDays to Ship Weight
(g)
Compatible Screw Features

4 Days or more

10M1.6As the grip end rotates, it can be easily used to perform quick turning.

Loading...

  1. 1

Basic Information

Tip standards Flathead (-) Shaft length L (mm) 60 Single Product/Set Classification Single Item
Shaft type Round Shaft diameter (φ)(mm) 3 Overall Length(mm) 140
Blade tip width(mm) 2.5 Blade tip thickness(mm) 0.4 JAN Code 7610733246670

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support