Charging Hose (R410A) EA104TD

Charging Hose (R410A) EA104TD

【Product Specifications】
・Screw dim.-UNF1/2-20(5/16 flare)
・Operating pressure-5.08MPa
・Full length (Color)…92cm (red, blue, yellow)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA104TD

Part Number
EA104TD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA104TD in the Charging Hose (R410A) EA104TD series.

Additional Products in this Category

Tech Support