Charging Hose (R410A) EA104TD-2

Charging Hose (R410A) EA104TD-2

【Product Specifications】
・Screw dim.-UNF1/2-20(5/16 flare)
・Operating pressure-5.08MPa
・Full length (Color)…92cm (blue)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA104TD-2

Part Number
EA104TD-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA104TD-2 in the Charging Hose (R410A) EA104TD-2 series.

Additional Products in this Category

Tech Support