(R410A) Charging Hose with Ball Valve EA104TF-12

(R410A) Charging Hose with Ball Valve EA104TF-12

【Product Specifications】
・For R410A
・Screw dim.-UNF1/2-20(5/16 flare)
・Operating pressure-5.17MPa
・Full length (Color)…120cm (blue)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA104TF-12

Part Number
EA104TF-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA104TF-12 in the (R410A) Charging Hose with Ball Valve EA104TF-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support