Gauge Protector EA105-104

Gauge Protector EA105-104

【Product Specifications】
・For prevention of gauge damage by shock
・Temporarily remove the gauge from the manifold body before installing the gauge protector.
・Compatible gauge dia.…Dia. 80mm
・Color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA105-104

Part Number
EA105-104
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA105-104 in the Gauge Protector EA105-104 series.

Additional Products in this Category

Tech Support