Pressure Gauge [Memory Pointer Type] EA105A-12

Pressure Gauge [Memory Pointer Type] EA105A-12

【Product Specifications】
・Gauge dia.-Dia. 100mm
・Connection dia.-UNF 7/16-20(1/4 flare)
・With set pointer
・Use at withstand pressure test for air conditioning piping
・Pressure range…0 to 7MPa

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA105A-12

Part Number
EA105A-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA105A-12 in the Pressure Gauge [Memory Pointer Type] EA105A-12 series.

Additional Products in this Category

Tech Support