Pressure Gauge (R404A, R407C) EA105LD

Pressure Gauge (R404A, R407C) EA105LD

【Product Specifications】
・OD-68mm
・Mounting screw-1/8 NPT
・With zero adjustment screw
・With R134a evaporating temperature scale
・Spec.…For high-pressure
・Pressure range…-0.1 to 3.5MPa

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA105LD

Part Number
EA105LD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA105LD in the Pressure Gauge (R404A, R407C) EA105LD series.

Additional Products in this Category

Tech Support