Pressure Gauge EA105WA

Pressure Gauge EA105WA

【Product Specifications】
・Gauge dia.(mm)-φ68
・Mounting screw-1/8NPT
・Laminated PVC.
・Vibrational absorption (vibration-free) type
・Spec.-For high-pressure
・Pressure range- -0.1 to 5.5MPa

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA105WA

Part Number
EA105WA
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA105WA in the Pressure Gauge EA105WA series.

Additional Products in this Category

Tech Support