Compound Gauge EA106WB

Compound Gauge EA106WB

【Product Specifications】
・Gauge dia.(mm)-φ80
・Mounting screw-1/8NPT
・Laminated PVC.
・Vibrational absorption (vibration-free) type
・Description-For low pressures
・Pressure range- -0.1 to 3.8MPa

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA106WB

Part Number
EA106WB
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA106WB in the Compound Gauge EA106WB series.

Additional Products in this Category

Tech Support