Brush for Water-Based Paint EA109LB-11

Brush for Water-Based Paint EA109LB-11

【Product Specifications】
・White hair
・Sheep hair, Pig bristle mixed
・For paint, factory and marine
・Overall length-230 to 240mm
・Dim. (Width)…No.10 (30mm)
・Hair length…40mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA109LB-11

Part Number
EA109LB-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109LB-11 in the Brush for Water-Based Paint EA109LB-11 series.

Additional Products in this Category

Tech Support