[3 Pcs] Brush For Water-Based Paint EA109LB-35

[3 Pcs] Brush For Water-Based Paint EA109LB-35

【Product Specifications】
・Material-Chemical fiber(nylon)
・Overall length-220 to 230mm
・Appropriate for emulsion paint that dries quickly.
・Set details-Set of 3 pcs(No.10・15・20)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA109LB-35

Part Number
EA109LB-35
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109LB-35 in the [3 Pcs] Brush For Water-Based Paint EA109LB-35 series.

Additional Products in this Category

Tech Support