[2 Pcs] Brush For Steel Beam, Bridge EA109LG-25 (EA109LG-25)

[2 Pcs] Brush For Steel Beam, Bridge EA109LG-25

【Product Specifications】
・Goat hair
・Overall length-225 to 240mm
・For steel frame and bridge
・Set details-Set of 2 pcs(No.20・30)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA109LG-25

Part Number
EA109LG-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA109LG-25 in the [2 Pcs] Brush For Steel Beam, Bridge EA109LG-25 series.

Additional Products in this Category

Tech Support