Air Cleaning Gun EA122CD

Air Cleaning Gun EA122CD

【Product Specifications】
・Operating pressure-0.6 to 1.2MPa
・Air consumption-140L/min
・Nozzle length-220mm
・Cup capacity-1L
・Inlet-Rc (PT) 1/4
・Plastic
・Weight-440g
・Size-400(L)x130(W)x230(H)mm
・Compressor used-1.5kw or more
・With universal joint

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA122CD

Part Number
EA122CD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA122CD in the Air Cleaning Gun EA122CD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support