Vacuum Cleaner (Air Type) EA122VH

Vacuum Cleaner (Air Type) EA122VH

【Product Specifications】
・Hose length-300 to 750mm (telescopic flexible hose)
・Length (body)-145mm
・Air consumption-95L/min
・Operating pressure-0.6MPa
・Inlet-Rc (PT) 1/4
・With brush, 2 nozzles, hose clamp
・Compressor used-2.2kw or more
・Name…Body

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA122VH

Part Number
EA122VH
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA122VH in the Vacuum Cleaner (Air Type) EA122VH series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support