Air Gun (with Urethane Hose) EA123AB-115

Air Gun (with Urethane Hose) EA123AB-115

【Product Specifications】
・Max. working pressure-1.2MPa
・Use range of hose-3m
・Available hose size-Inner dia.:5mm, Outer dia.:8mm
・Quiet air shield nozzle specification
・Material-Gun:Aluminium、Hose:Urethane resin
・swivel type attachment

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA123AB-115

Part Number
EA123AB-115
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AB-115 in the Air Gun (with Urethane Hose) EA123AB-115 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support