Air Gun EA123AC-37

Air Gun EA123AC-37

【Product Specifications】
・Max. operating pressure-1.0MPa
・Material-Brass, aluminum, rubber (NBR)
・The sliding structure of the grip enables ON/OFF of air, airflow adjustment, and fixed blow by point airflow setting.
・Nozzle mounting screw-G(PF)1/8"
・Nozzle specification-Extensive type
・Airflow-353L/min
・Length-121mm
・Weight-105g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA123AC-37

Part Number
EA123AC-37
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA123AC-37 in the Air Gun EA123AC-37 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support