Air Filter EA153AD-33

Air Filter EA153AD-33

【Product Specifications】
・Height-170mm
・Operating pressure-0.05 to 0.85MPa
・Pressure resistance-0.95MPa
・Filter-5μm
・Weight-440g
・End-to-end-70mm
・Large flow type
・Mounting screw…Rc (PT) 3/8
・Airflow rate…2,700L/min

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153AD-33

Part Number
EA153AD-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153AD-33 in the Air Filter EA153AD-33 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support