Lubricator (for Air) EA153AG-33

Lubricator (for Air) EA153AG-33

【Product Specifications】
・Dim.-150 x 220(H)mm
・Weight-Approx. 1kg
・Pressure adjustment range-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Max. flow-3,000L/min
・Filter-5μm
・Oil capacity-90ml
・Large flow type
・Applicable oil-Equivalent to turbine oil class 1, ISO, VG #32
・End-to-end-150mm
・Semi-automatic drain type
・Mounting screw…Rc (PT) 3/8
・Airflow rate…2,700L/min

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153AG-33

Part Number
EA153AG-33
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153AG-33 in the Lubricator (for Air) EA153AG-33 series.

Additional Products in this Category

Tech Support