F.R.L.. Unit EA153AH-13

F.R.L.. Unit EA153AH-13

【Product Specifications】
・Dim.-185 x 165(H)mm
・Weight-830g
・Pressure adjustment range-0.05 to 0.85MPa
・Max. operating pressure-0.95MPa
・Filter-5μm
・Oil capacity-90ml
・Applicable oil-Equivalent to turbine oil class 1, ISO, VG #32
・End-to-end-185mm
・Mounting screw…Rc (PT) 3/8

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153AH-13

Part Number
EA153AH-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153AH-13 in the F.R.L.. Unit EA153AH-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support