F.R.L.. Unit EA153AH-2

F.R.L.. Unit EA153AH-2

【Product Specifications】
・Dim.-240 x 200(H)mm
・Pressure adjustment range-0.049 to 0.97MPa (0.5 to 9.9kgf/cm2)
・Max. operating pressure-1MPa (10.2kgf/cm2)
・Oil capacity-125ml
・Weight-2.1kg
・Filter-20 μm
・End-to-end-240mml
・Mounting screw…Rc (PT) 1/4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153AH-2

Part Number
EA153AH-2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support