F.R.L.. Unit EA153CD-32

F.R.L.. Unit EA153CD-32
  • Volume Discount

【Product Specifications】
・Pressure resistance-1.5MPa
・Ambient temperature-5 to 60℃
・Oil capacity-200ml
・Filtering level-40μm
・Weight-2.0kg
・End-to-end- -32, -33: 240mm -34: 280mm
・Operating pressure-0.05 to 1.0MPa
・Setting pressure-0.05 to 0.85MPa
・Mounting screw…Rc (PT) 1/4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153CD-32

Part Number
EA153CD-32
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153CD-32 in the F.R.L.. Unit EA153CD-32 series.

Additional Products in this Category

Tech Support