Air Type Hot Wind Heater (Straight) EA153CZ-101

Air Type Hot Wind Heater (Straight) EA153CZ-101

【Product Specifications】
・Operating pressure-0.1 to 0.6MPa
・Air flowing-5 to 60L/min
・Power consumption-350W
・Air temperature at outlet-intake air temperature to 800℃
・Mounting screw- Rc1/8
・With simple flow valve
・When used with EA153CZ-110 (temperature controller), hot air is be blown to an object at a required temperature. This allows non-contact comfortable heating.
・For preheating solder joint, shrinking shrink film, drying for dewatering, etc.
・Length-160mm
・Tip shape-Straight

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA153CZ-101

Part Number
EA153CZ-101
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153CZ-101 in the Air Type Hot Wind Heater (Straight) EA153CZ-101 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support