(3/8) Air Ratchet Wrench EA157DC-2

(3/8) Air Ratchet Wrench EA157DC-2

【Product Specifications】
・Square drive-3/8
・Capacity(Bolt dia.)-12mm
・Length-261mm
・No-load rpm-200rpm
・Air consumption-92L/min
・Operating pressure-0.64MPa
・Torque range-7 to 95N・m
・Max. torque-108N・m
・Air intake-1/4"NPT(PT)
・Weight-1.2kg
・Forward/reverse function
・Ratchet yoke is made of chrome-molybdenum.
・360°angle adjustable exhaust port

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA157DC-2

Part Number
EA157DC-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA157DC-2 in the (3/8) Air Ratchet Wrench EA157DC-2 series.

Additional Products in this Category

Tech Support