Compact Air Tool 3 Models Set EA157HA-10

Compact Air Tool 3 Models Set EA157HA-10

【Product Specifications】
・〈Ratchet Wrench ・Compact Type 〉…・Square Drive :3/8・Full length :130mm・No-load rotation speed :300rpm・Air Consumption :120L/min・Usage Pressure :0.6MPa・Max. Torqu :27N・m・Capacity (Bolt Dia.) :3/8・Inlet :Rc1/4Weight :About 630g・Forward And Backward Rotation Possible・Use Compressor :1.5kw
・〈Die grinder ・Compact Type 〉…・Chuck Size :6mm・Full length :120mm・No-load rotation speed :30,000rpm・Usage Pressure :0.63MPa・Air Consumption :110L/min・Inlet :Rc1/4・Weight :About 307g・Use Compressor :2.2kw
・〈Angle Thunder ・Compact Type 〉…・Disk Size :Dia 50mm・Full length :120mm・No-load rotation speed :22,000rpm・Usage Pressure :0.63MPa・Air Consumption :120L/min・Inlet :Rc1/4・Weight :About 435g・Use Compressor :2.2kw・Please Use Spare Disk:EA819KX-21 to -30、EA819KX-41 to -45、EA819KV-2 to -14、EA819KX-81 to -83.
・With Steel Case (250×162×93mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA157HA-10

Part Number
EA157HA-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA157HA-10 in the Compact Air Tool 3 Models Set EA157HA-10 series.

Additional Products in this Category

Tech Support