(1/2) Air Ratchet Wrench EA157SD

(1/2) Air Ratchet Wrench EA157SD

【Product Specifications】
・Square drive-1/2
・Length-277mm
・Revolution speed-280rpm
・Air consumption-113L/min
・Max. torque-108N・m
・Operating pressure-0.4MPa
・Weight-1.24kg
・Compressor used-2.2kw
・With reverse selector
・Inlet-Rc (PT) 1/4

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA157SD

Part Number
EA157SD
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA157SD in the (1/2) Air Ratchet Wrench EA157SD series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support