Angle Type Air Sander Kit EA162DG

Angle Type Air Sander Kit EA162DG

【Product Specifications】
・Length-200mm
・Weight-1.22kg
・Operating pressure-0.64MPa
・Inlet-Rc (PT) 1/4
・Air consumption-145L/min
・No-load revolution speed-10,000rpm
・Pad size-Dia. 75, 100, 125mm
・Adaptor nut-For dia. 16mm and 22mm
・Compressor used-2.2kw

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA162DG

Part Number
EA162DG
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162DG in the Angle Type Air Sander Kit EA162DG series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support