[Hook and Loop Type] Disk Paper EA162KS-180【100 Pieces Per Package】

[Hook and Loop Type] Disk Paper EA162KS-180

【Product Specifications】
・Dia.-50mm
・For grinding metal, wood, and other materials
・Hook and loop type
・Grits…#180
・Qty. per unit…100 pcs

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA162KS-180

Part Number
EA162KS-180
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA162KS-180 in the [Hook and Loop Type] Disk Paper EA162KS-180 series.

Additional Products in this Category

Tech Support